This product is obsolete
DMX³ Motor operator DMX³ 2500 and 4000 - 440 V~/=
DMX³
Legrand
DMX³ Motor operator DMX³ 2500 and 4000 - 440 V~/=
REF. 028839
EAN.
3245060288396
DMX³, equipment for open circuit breakers
No price to display
Share
You can compare up to 4 products
Technical characteristics
Finition du mécanisme de commutation | Autre |
---|---|
Tension d'alimentation de courant nominal à CA 50 Hz | 440-440 V |
Tension d'alimentation de courant nominal à CA 60 Hz | 440-440 V |
---|---|
Type de tension d'actionnement | AC |