DLP sanitary support frame between 10 mm and 22 mm
DLP
Legrand
DLP sanitary support frame between 10 mm and 22 mm
REF. 611381
EAN.
3245066113814
Pipe support for 10 to 22 mm plumbing and heating pipes
No price to display
Share
You can compare up to 4 products
Technical characteristics
Type d'accessoire/pièce détachée | Autre |
---|---|
Matériau | Plastique |
Magnétique | Non |
Résistance aux chocs (IK) | Autre |
Classe de protection (IP) | Autre |
Temperature d'utilisation /d'installation | 15-60 °C |
Temperature de stockage | -25-60 °C |
---|---|
Couleur | Noir |
Sans halogène | Non |
Traitement antimicrobien | Non |
Mode de pose | Autre |
Documentation
1 document
Technical Sheet
SELECT AN ACTION