DIN profile rail with front panel 24 modules - Black
LCS³
Legrand
DIN profile rail with front panel 24 modules - Black
REF. 046546
EAN.
3414970330352
Multi-applications DIN profile rail with front panel for mounting modular devices (circuit breakers, multimedia network components, etc). Comprises a front panel and 15 mm deep rail equipped with brackets for 19 inches fixing centre.
No price to display
Share
You can compare up to 4 products
Technical characteristics
Modèle | Barre profilée |
---|---|
Adapté à la largeur de boîtier | 482.6 mm |
Largeur | 434 mm |
Hauteur | 176 mm |
Profondeur | 64.2 mm |
---|---|
Matériau | Métal |
Couleur | Noir |
Numéro RAL | 9005 |
Documentation
2 documents
Technical Sheet
Technical Sheet
SELECT AN ACTION