CTX³ Spare coil 48V AC for contactor CTX³ 3P 130A to 150A
CTX³
Legrand
CTX³ Spare coil 48V AC for contactor CTX³ 3P 130A to 150A
REF. 416952
EAN.
3414970409409
Replacement coil for maintenance
No price to display
Share
You can compare up to 4 products
Technical characteristics
Tension d'alimentation de courant nominal à CA 50 Hz | 40.8-52.8 V |
---|---|
Tension d'alimentation de courant nominal à CA 60 Hz | 40.8-52.8 V |
Type de tension d'actionnement | AC |
---|
Documentation
1 document
Technical Guide
SELECT AN ACTION