CTX³ Spare coil 380V-450V AC for contactor CTX³ 3P 185A to 225A
CTX³
Legrand
CTX³ Spare coil 380V-450V AC for contactor CTX³ 3P 185A to 225A
REF. 416969
EAN.
3414970409515
Replacement coil for maintenance
No price to display
Share
You can compare up to 4 products
Technical characteristics
Tension d'alimentation de courant nominal à CA 50 Hz | 323-418 V |
---|---|
Tension d'alimentation de courant nominal à CA 60 Hz | 323-418 V |
Type de tension d'actionnement | AC |
---|
Documentation
1 document
Technical Guide
SELECT AN ACTION