CTX³ Spare coil 110V AC for contactor CTX³ 3P 50A to 65A
CTX³
Legrand
CTX³ Spare coil 110V AC for contactor CTX³ 3P 50A to 65A
REF. 416934
EAN.
3414970409065
Replacement coil for maintenance
No price to display
Share
You can compare up to 4 products
Technical characteristics
Tension d'alimentation de courant nominal à CA 50 Hz | 93.5-121 V |
---|---|
Tension d'alimentation de courant nominal à CA 60 Hz | 93.5-121 V |
Type de tension d'actionnement | AC |
---|
Documentation
1 document
Technical Guide
SELECT AN ACTION