Skip to main content
Logo print

Copper bar - Flexibleible - section 24 x 4 mm - 250 to 400 A - length 2 m

XL³ Legrand

Copper bar - Flexibleible - section 24 x 4 mm - 250 to 400 A - length 2 m

REF. 037411 EAN. 3245060374112

Standard distribution, flexible copper busbar for connecting protective conductors in cabinets and distribution boxes

No price to display
You can compare up to 4 products

Technical characteristics

Courant assigné In 250 A
Modèle Plat
Longueur 2000 mm
Largeur 4 mm
Hauteur 24 mm
Flexible Oui
Type de traitement de la surface Non traité

Documentation

1 document
Constructor Declaration