Skip to main content
Logo print

Copper bar - Flat rigid - section 80 x 5 mm - 900 to 1000 A - length 1750 mm

XL³ Legrand

Copper bar - Flat rigid - section 80 x 5 mm - 900 to 1000 A - length 1750 mm

REF. 037443 EAN. 3245060374433

Standard distribution, flat copper bar for connection of protective conductors in cabinets and distribution boxes

No price to display
You can compare up to 4 products

Technical characteristics

Courant assigné In 900 A
Modèle Plat
Longueur 1750 mm
Largeur 5 mm
Hauteur 80 mm
Flexible Non
Type de traitement de la surface Non traité

Documentation

1 document
Constructor Declaration