Skip to main content
Logo print

Copper bar - Flat rigid - section 100 x 5 mm - 1050 to 1250 A - length 1750 mm

XL³ Legrand

Copper bar - Flat rigid - section 100 x 5 mm - 1050 to 1250 A - length 1750 mm

REF. 037446 EAN. 3245060374464

Standard distribution, flat copper bar for the connection of protective conductors in cabinets and distribution boxes

No price to display
You can compare up to 4 products

Technical characteristics

Courant assigné In 1050 A
Modèle Plat
Longueur 1750 mm
Largeur 5 mm
Hauteur 100 mm
Flexible Non
Type de traitement de la surface Non traité

Documentation

1 document
Constructor Declaration