Control board + connection circuit breaker 15/45
Legrand
Control board + connection circuit breaker 15/45
REF. 100176
EAN.
3414972292641
Board with branch circuit breaker mounted
No price to display
Share
You can compare up to 4 products
Technical characteristics
Hauteur | 225 mm |
---|---|
Largeur | 250 mm |
Matériau | Plastique |
Type de traitement de la surface | Non traité |
Perforé | Non |
Profondeur | 115 mm |
---|---|
Temperature d'utilisation /d'installation | -10-40 °C |
Couleur | Blanc |
Sans halogène | Oui |