Cam switch - ammeter - PR 12 - 16 A - 9 contacts - without CT - screw fixing
Legrand
Cam switch - ammeter - PR 12 - 16 A - 9 contacts - without CT - screw fixing
REF. 027534
EAN.
3245060275341
For selecting and changing the status of the associated circuit and viewing the state of the equipment according to the position of the selector lever
No price to display
Share
You can compare up to 4 products
Technical characteristics
Avec position 0 | Non |
---|---|
Type de construction de l'appareil | Encastrement frontal |
Adapté à un montage sur rail | Non |
Avec élément de commande | Oui |
---|---|
Classe de protection (IP) | IP40 |
Documentation
1 document
Instruction Use
3 documents
Agreement
UL recogn-280206-E57817
(0.18 Mo)
Agreement
CSA-1725160
(0.1 Mo)
Agreement
OC / CB-FR 60026094B
(0.32 Mo)
SELECT AN ACTION