Blanking plate 500 mm
Legrand
Blanking plate 500 mm
REF. 001650
EAN.
3245060016500
Blanking plate. From power cabinets to distribution boards, Legrand XL³ enclosures can be integrated into any technical room.
No price to display
Share
You can compare up to 4 products
Technical characteristics
Matériau | Plastique |
---|---|
Type de traitement de la surface | Non traité |
Couleur | Blanc |
Numéro RAL | 9003 |
---|---|
Largeur | 500 mm |
Hauteur | 52 mm |