Atlantic Symmetrical rail 7.5mm deep and 130mm long for Atlantic metal industrial cabinet 150mm wide
Atlantic
Legrand
Atlantic Symmetrical rail 7.5mm deep and 130mm long for Atlantic metal industrial cabinet 150mm wide
REF. 036790
EAN.
3245060367909
Atlantic, equipment for industrial cabinets
No price to display
Share
You can compare up to 4 products
Technical characteristics
Modèle | Rail DIN 35/7,5 mm |
---|---|
Matériau | Acier |
Forme de trou | Trou oblong |
Ecart central entre les trous | 100 mm |
Epaisseur de matériau | 1 mm |
---|---|
Longueur | 130 mm |
Hauteur | 7.5 mm |
Documentation
1 document
PEP
SELECT AN ACTION