This product is obsolete
Atlantic & Marina Wall spacer bracket Atlantic - 304L stainless steel
Atlantic & Marina
Legrand
Atlantic & Marina Wall spacer bracket Atlantic - 304L stainless steel
REF. 036410
EAN.
3414970541963
Atlantic inox agroalimentaire, accessory for stainless steel cabinet
No price to display
Share
You can compare up to 4 products
Technical characteristics
Modèle | Set de fixation |
---|---|
Largeur | 30 mm |
Hauteur | 75 mm |
Matériau | Métal |
---|---|
Couleur | Acier inoxydable (inox) |
Documentation
1 document
Instruction Use
SELECT AN ACTION