Atlantic & Marina Ventilator Fan Kit Spacer 150mm x 150mm
Atlantic & Marina
Legrand
Atlantic & Marina Ventilator Fan Kit Spacer 150mm x 150mm
REF. 034888
EAN.
3245060348885
Thermal management equipment for cabinets and enclosures
No price to display
Share
You can compare up to 4 products
Technical characteristics
Type d'accessoire/pièce détachée | Pièce d'espacement |
---|---|
Largeur | 150 mm |
Hauteur | 150 mm |
---|---|
Profondeur | 23 mm |
Documentation
1 document
Instruction Use
SELECT AN ACTION