This product is obsolete
Atlantic & Marina Set of 4 fixing lugs for lighting kit for Atlantic cabinet 316L - 300 kg
Atlantic & Marina
Legrand
Atlantic & Marina Set of 4 fixing lugs for lighting kit for Atlantic cabinet 316L - 300 kg
REF. 036416
EAN.
3245060364168
Atlantic inox, accessory for stainless steel cabinet
No price to display
Share
You can compare up to 4 products
Technical characteristics
Modèle | Set de fixation |
---|---|
Largeur | 47.5 mm |
Hauteur | 100 mm |
Profondeur | 28 mm |
---|---|
Matériau | Métal |
Couleur | Acier inoxydable (inox) |
Documentation
1 document
Instruction Use
SELECT AN ACTION