Atlantic & Marina Plain plate - for cabinets h. 400 x w. 400 mm
Atlantic & Marina
Legrand
Atlantic & Marina Plain plate - for cabinets h. 400 x w. 400 mm
REF. 036070
EAN.
3245060360702
Atlantic , Atlantic Inox and Marina, plate for cabinet
No price to display
Share
You can compare up to 4 products
Technical characteristics
Hauteur | 400 mm |
---|---|
Largeur | 400 mm |
Matériau | Acier |
Type de traitement de la surface | Galvanisé |
---|---|
Perforé | Non |
Sans halogène | Oui |
Documentation
1 document
3D Autocad
1 document
PEP
SELECT AN ACTION