Atlantic & Marina Lina 12.5 perforated plate h. 1400 x w. 800 mm
Atlantic & Marina
Legrand
Atlantic & Marina Lina 12.5 perforated plate h. 1400 x w. 800 mm
REF. 036079
EAN.
3245060360795
Atlantic , Atlantic Inox and Marina, plate for cabinet
No price to display
Share
You can compare up to 4 products
Technical characteristics
Hauteur | 1400 mm |
---|---|
Largeur | 1000 mm |
Matériau | Acier |
Type de traitement de la surface | Galvanisé |
---|---|
Perforé | Oui |
Sans halogène | Oui |
Documentation
1 document
3D Autocad
SELECT AN ACTION