Atlantic Full steel plate IP 66 industrial cabinet 300x400 mm
Atlantic
Legrand
Atlantic Full steel plate IP 66 industrial cabinet 300x400 mm
REF. 035667
EAN.
3245060356675
Atlantic, equipment for industrial cabinets
No price to display
Share
You can compare up to 4 products
Technical characteristics
Hauteur | 400 mm |
---|---|
Largeur | 300 mm |
Matériau | Acier |
Type de traitement de la surface | Galvanisé |
---|---|
Perforé | Non |
Sans halogène | Oui |
Documentation
1 document
PEP
SELECT AN ACTION