Atlantic Full steel plate IP 66 industrial cabinet 200x500 mm
Atlantic
Legrand
Atlantic Full steel plate IP 66 industrial cabinet 200x500 mm
REF. 035669
EAN.
3245060356699
Atlantic, equipment for industrial cabinets
No price to display
Share
You can compare up to 4 products
Technical characteristics
Hauteur | 500 mm |
---|---|
Largeur | 200 mm |
Matériau | Acier |
Type de traitement de la surface | Galvanisé |
---|---|
Perforé | Non |
Sans halogène | Oui |
Documentation
1 document
PEP
SELECT AN ACTION