Altis set of 4 square
Altis
Legrand
Altis set of 4 square
REF. 048021
EAN.
3245060480219
Altis, equipment for cabinet
No price to display
Share
You can compare up to 4 products
Technical characteristics
Modèle | Set de fixation |
---|---|
Largeur | 52 mm |
Hauteur | 30 mm |
Profondeur | 73 mm |
---|---|
Matériau | Métal |
Couleur | Blanc |
Documentation
1 document
3D Autocad
1 document
PEP
SELECT AN ACTION