Altis Set of 2 supports F/heavy equi for metal Altis cabinets
Altis
Legrand
Altis Set of 2 supports F/heavy equi for metal Altis cabinets
REF. 034743
EAN.
3245060347437
Marina, cabinet fittings
No price to display
Share
You can compare up to 4 products
Technical characteristics
Modèle | Autre |
---|---|
Largeur | 697 mm |
Hauteur | 28 mm |
Profondeur | 92 mm |
---|---|
Matériau | Métal |
Couleur | Blanc |
Documentation
1 document
PEP
SELECT AN ACTION