Altis Rail Lina 25-Galvanized steel-symmetrical-15 mm depth-For enclosure width 600 mm
Altis
Legrand
Altis Rail Lina 25-Galvanized steel-symmetrical-15 mm depth-For enclosure width 600 mm
REF. 047726
EAN.
3245060477264
Altis, equipment for cabinets
No price to display
Share
You can compare up to 4 products
Technical characteristics
Modèle | Rail DIN 35/15 mm |
---|---|
Matériau | Acier |
Forme de trou | Trou oblong |
Ecart central entre les trous | 480 mm |
Epaisseur de matériau | 1.5 mm |
---|---|
Longueur | 500 mm |
Hauteur | 15 mm |
Documentation
2 documents
Technical Sheet
Technical Sheet
1 document
3D Autocad
1 document
PEP
SELECT AN ACTION