Altis Rail height 600 mm
Altis
Legrand
Altis Rail height 600 mm
REF. 047235
EAN.
3245060472351
Altis, cabinet equipment
No price to display
Share
You can compare up to 4 products
Technical characteristics
Modèle | Profil de fixation |
---|---|
Largeur | 590 mm |
Hauteur | 50 mm |
Profondeur | 45 mm |
---|---|
Matériau | Métal |
Couleur | Blanc |
Documentation
3 documents
Technical Sheet
Instruction Use
Technical Sheet
1 document
PEP
SELECT AN ACTION