Altis Plate cable gland 800 mm
Altis
Legrand
Altis Plate cable gland 800 mm
REF. 048182
EAN.
3245060481827
Altis, equipment for cabinet
No price to display
Share
You can compare up to 4 products
Technical characteristics
Modèle | Tablette d'étagère |
---|---|
Largeur | 624 mm |
Hauteur | 10 mm |
Profondeur | 338 mm |
---|---|
Matériau | Métal |
Documentation
2 documents
Technical Sheet
Technical Sheet
1 document
PEP
SELECT AN ACTION