Altis Plate cable gland 400 mm
Altis
Legrand
Altis Plate cable gland 400 mm
REF. 048180
EAN.
3245060481803
Altis, equipment for cabinet
No price to display
Share
You can compare up to 4 products
Technical characteristics
Modèle | Tablette d'étagère |
---|---|
Largeur | 224 mm |
Hauteur | 10 mm |
Profondeur | 338 mm |
---|---|
Matériau | Métal |
Documentation
2 documents
Technical Sheet
Technical Sheet
1 document
PEP
SELECT AN ACTION