Skip to main content
Logo print

Altis Plain plate 1400 x 600 mm

Altis Legrand

Altis Plain plate 1400 x 600 mm

REF. 047602 EAN. 3245060476021

Altis full mounting plate frontal insertion

No price to display
You can compare up to 4 products

Technical characteristics

Hauteur 1300 mm
Largeur 700 mm
Matériau Acier
Type de traitement de la surface Galvanisé
Perforé Non
Profondeur 30 mm
Temperature d'utilisation /d'installation -5-40 °C
Couleur Incolore
Sans halogène Oui

Documentation

2 documents
Technical Sheet
F00714EN-02.pdf pdf (3.26 Mo)
Technical Sheet
F00714FR-03.pdf pdf (3.25 Mo)