Skip to main content
Logo print

Altis intermediate plate height 2200 mm

Altis Legrand

Altis intermediate plate height 2200 mm

REF. 047654 EAN. 3245060476540

Altis, equipment for cabinet

No price to display
You can compare up to 4 products

Technical characteristics

Hauteur 2100 mm
Largeur 50 mm
Matériau Acier
Type de traitement de la surface Galvanisé
Perforé Oui
Profondeur 30 mm
Temperature d'utilisation /d'installation -5-40 °C
Couleur Incolore
Sans halogène Oui

Documentation

2 documents
Technical Sheet
F00714EN-02.pdf pdf (3.26 Mo)
Technical Sheet
F00714FR-03.pdf pdf (3.25 Mo)
1 document
3D Autocad
047654.dwg dwg (0.05 Mo)