Altis Insulating support for cabinet - 1 or 4 copper bars per pole up to 4000A
Altis
Legrand
Altis Insulating support for cabinet - 1 or 4 copper bars per pole up to 4000A
REF. 037393
EAN.
3245060373931
Altis, equipment for cabinets
No price to display
Share
You can compare up to 4 products
Technical characteristics
Modèle | Autre |
---|---|
Largeur | 94 mm |
Hauteur | 165 mm |
Profondeur | 775 mm |
---|---|
Matériau | Autre |
Couleur | Noir |
Documentation
1 document
Instruction Use
1 document
Constructor Declaration
SELECT AN ACTION