Altis Hinged glass door - for cabinets - IP54 - width 600 x height 400 mm
Altis
Legrand
Altis Hinged glass door - for cabinets - IP54 - width 600 x height 400 mm
REF. 047548
EAN.
3245060475482
Atlantic, Marina and Altis, accessory for door
No price to display
Share
You can compare up to 4 products
Technical characteristics
Largeur | 400 mm |
---|---|
Hauteur | 600 mm |
Profondeur | 42 mm |
---|
Documentation
1 document
Instruction Use
1 document
PEP
SELECT AN ACTION