Altis Fixing lug set of 4
Altis
Legrand
Altis Fixing lug set of 4
REF. 048020
EAN.
3245060480202
Altis, equipment for cabinet
No price to display
Share
You can compare up to 4 products
Technical characteristics
Modèle | Set de fixation |
---|---|
Largeur | 123 mm |
Hauteur | 62 mm |
Profondeur | 12 mm |
---|---|
Matériau | Métal |
Couleur | Blanc |
Documentation
1 document
Instruction Use
1 document
PEP
SELECT AN ACTION