Altis cabstop for cabinet entrance IP 55 600 x 300 mm
Altis
Legrand
Altis cabstop for cabinet entrance IP 55 600 x 300 mm
REF. 048171
EAN.
3245060481711
Altis, equipment for cabinet
No price to display
Share
You can compare up to 4 products
Technical characteristics
Hauteur | 15 mm |
---|---|
Largeur | 500 mm |
Matériau | Acier |
Type de traitement de la surface | Galvanisé |
Perforé | Oui |
---|---|
Temperature d'utilisation /d'installation | -5-40 °C |
Couleur | Incolore |
Sans halogène | Oui |
Documentation
2 documents
Technical Sheet
Technical Sheet
SELECT AN ACTION