Altis Cable entry plate - for Atlantic cabinets 800 x 300 mm - IP 43 with brush
Altis
Legrand
Altis Cable entry plate - for Atlantic cabinets 800 x 300 mm - IP 43 with brush
REF. 048153
EAN.
3245060481537
Altis, equipment for cabinet
No price to display
Share
You can compare up to 4 products
Technical characteristics
Hauteur | 15 mm |
---|---|
Largeur | 700 mm |
Matériau | Acier |
Type de traitement de la surface | Galvanisé |
Perforé | Non |
Profondeur | 30 mm |
---|---|
Temperature d'utilisation /d'installation | -5-40 °C |
Couleur | Incolore |
Sans halogène | Oui |
Documentation
2 documents
Technical Sheet
Technical Sheet
SELECT AN ACTION