Altis Blanking plate 600 x 800 mm
Altis
Legrand
Altis Blanking plate 600 x 800 mm
REF. 048169
EAN.
3245060481698
Altis, equipment for cabinet
No price to display
Share
You can compare up to 4 products
Technical characteristics
Modèle | Tablette d'étagère |
---|---|
Largeur | 424 mm |
Hauteur | 10 mm |
Profondeur | 400 mm |
---|---|
Matériau | Métal |
Documentation
2 documents
Technical Sheet
Technical Sheet
1 document
PEP
SELECT AN ACTION