Altis as mono full plat 2000 x 1200 mm
Altis
Legrand
Altis as mono full plat 2000 x 1200 mm
REF. 047511
EAN.
3245060475116
Altis, equipment for cabinets
No price to display
Share
You can compare up to 4 products
Technical characteristics
Hauteur | 1800 mm |
---|---|
Largeur | 1200 mm |
Matériau | Acier |
Type de traitement de la surface | Galvanisé |
---|---|
Perforé | Non |
Sans halogène | Oui |
Documentation
2 documents
Technical Sheet
Technical Sheet
1 document
PEP
SELECT AN ACTION