Accessories for 1 or 2 compartments mini-columns Movable foot - White finish
Legrand
Accessories for 1 or 2 compartments mini-columns Movable foot - White finish
REF. 653086
EAN.
3414971195219
Mini-column equipment
No price to display
Share
You can compare up to 4 products
Technical characteristics
Hauteur | 20 mm |
---|---|
Ajustable | Non |
Matériau | Acier |
Qualité du matériau | Autre |
Sans halogène | Oui |
---|---|
Type de traitement de la surface | Revêtu |
Couleur | Blanc |
Documentation
4 documents
Technical Sheet
Technical Sheet
Technical Sheet
Technical Sheet
SELECT AN ACTION