5 conductors kit for cabling SPD in industrial enclosure - 16 mm² - 40 cm
Legrand
5 conductors kit for cabling SPD in industrial enclosure - 16 mm² - 40 cm
REF. 412310
EAN.
3414970589989
5 conductors kit for cabling SPD in industrial enclosure - 16 mm² - 40 cm
No price to display
Share
You can compare up to 4 products
Technical characteristics
Adapté au nombre de pôles | 5 |
---|---|
Section de conducteur | 16 mm² |
Longueur | 400 mm |
Forme de cosse | Autre |
---|---|
Couleur de gaine | Bleu/noir |
Documentation
1 document
Technical Guide
SELECT AN ACTION