2 wires handset internal unit with floor call and wall mouting installation
Bticino
2 wires handset internal unit with floor call and wall mouting installation
REF. BT344232
EAN.
8005543590584
2 wires handset internal unit (wall mounting). With: door lock release and 1 configurable key for auxiliary functions (stair lights activation, entrance panels activation). Clamps for the external call to the floor pushbutton connection.
No price to display
Share
You can compare up to 4 products
Technical characteristics
Technique d'installation | Système bus |
---|---|
Mode de pose | Montage en saillie (mur) |
Compatible avec Apple HomeKit | Non |
Compatible avec Google Assistant | Non |
Compatible avec Amazon Alexa | Non |
---|---|
Compatible IFTTT | Non |
Objet connecté | Non |
Documentation
2 documents
Technical Sheet
Technical Sheet
1 document
PEP
SELECT AN ACTION