Atlantic & Marina Cage nuts M6
Atlantic & Marina Set of cage nuts, plastic washers and M6 screws (50) for XL VDI cabinets
Colring Touch-up brush - Grey
Atlantic & Marina Aerosol paint spray - Grey
Atlantic & Altis paint spray - Beige RAL 7032
Atlantic & Marina Hygrostat - enclosure heating - 230 V - 50/60 Hz - adjust humidity
Atlantic & Marina Hygrostat/thermostats - enclosure - 230 V - 50/60 Hz - adjust temp+humidity
Atlantic & Marina Room thermostat - for enclosure heating - 12 to 250 V
Atlantic Earth braid - capacity 6 mm²
Atlantic Earth braid - capacity 16 mm²
Atlantic Earth braid - capacity 30 mm²
Atlantic & Marina Green/yellow wire for protective conductor - capacity 6 mm²
Altis interface cab trays 400 x 200 mm
Altis interface cab trays 500 x 200 mm
Industrial box - plastic - IP 55 - IK07 - opaque cover - 220x170x140 mm
Industrial box - plastic - IP 55 - IK 08 - opaque cover - 310x240x160 mm
Atlantic & Marina Adaptor - for mounting on asymmetrical rail equipment fitting on sym. Rail
Atlantic & Marina Fixomega - for symmetrical rail EN 60715 - for M4 screw
Atlantic & Marina Door contact - for cabinets - 6 A - 250 V
Altis Door contact - for Altis enclosure - 3 A - 240 V - 1 NO + 1 NC contact
Marina Plinth - for Marina cabinets width 600 x depth 300 - height 170 mm
Marina Plinth - for Marina cabinets width 800 x depth 300 - height 170 mm
Marina Plinth - for Marina enclosures - height 170 mm
Marina Plinth for Atlantic E cabinet - 600x300 - Black