Altis steel monobloc industrial enclosure 1600x1000x400mm - IP55 IK10 - 1 door - Grey
Altis steel monobloc industrial enclosure 1600x1000x400mm - IP55 IK10 - 2 doors - Grey
Altis steel monobloc industrial enclosure 1600x1200x400mm - IP55 IK10 - 2 doors - Grey
Altis steel monobloc industrial enclosure 1800x600x400mm - IP55 IK10 - 1 door - Grey
Altis steel monobloc industrial enclosure 1800x800x400mm - IP55 IK10 - 1 door - Grey
Altis steel monobloc industrial enclosure 1800x1000x400mm - IP55 IK10 - 1 door - Grey
Altis steel monobloc industrial enclosure 1800x1000x400mm - IP55 IK10 - Grey - 2 doors
Altis steel monobloc industrial enclosure 1800x1200x400mm - IP55 IK10 - 2 doors - Grey
Altis steel monobloc industrial enclosure 1800x1600x400mm - IP55 IK10 - 2 doors - Grey
Altis steel monobloc industrial enclosure 2000x600x400mm - IP55 IK10 - 1 door - Grey
Altis steel monobloc industrial enclosure 2000x800x400mm - IP55 IK10 - 1 door - Grey
Altis steel monobloc industrial enclosure 2000x1000x400mm - IP55 IK10 - Grey - 1 door
Altis steel monobloc industrial enclosure 2000x1000x400mm - IP55 IK10 - Grey - 2 doors
Altis steel monobloc industrial enclosure 2000x1200x400mm - IP55 IK1 - 2 doors - Grey
Altis steel monobloc industrial enclosure 2000x1600x400mm - IP55 IK10 - 2 doors - Grey
Altis steel monobloc industrial enclosure 1800x600x500mm - IP55 IK10 - 1 door - Grey
Altis steel monobloc industrial enclosure 1800x800x500mm - IP55 IK10 - 1 door - Grey
Colring Rivet reinforced plastic Ø6 mm - for drilling Ø6.5 mm