-
Charnière intérieure
-
Type d'accessoire/pièce détachée
-
Finition de poignée
-
Charnière extérieure
-
Accessoire
-
Manette
-
Matériau
-
Matériau
-
Angle d’ouverture max.
-
Matériau
-
Angle d’ouverture max.
-
Pièce détachée
-
Verrouillage à cadenas
-
Forme de trou
-
Charnière ajustable
-
Serrure à espagnolette (fermeture trois points)
-
Perforé
-
Ecart central entre les trous
-
Ecart central entre les trous
-
Ecart central entre les trous
-
Ecart central entre les trous
-
Ecart central entre les trous
-
Ecart central entre les trous
-
Ecart central entre les trous
-
Type de fermeture
-
Longueur
-
Longueur
-
Longueur
-
Longueur
-
Longueur
-
Longueur
-
Longueur
-
Type de traitement de la surface
-
Modèle
-
Epaisseur de matériau
-
Modèle
-
Epaisseur de matériau
-
Type de traitement de la surface
-
Finition de la surface
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
Temperature d'utilisation /d'installation
-
Temperature de stockage
-
Couleur
-
Sans halogène
Hinges (2) - for boxes 130x130 up to 270x170 mm
Hinges (2) - for boxes 310x240 mm and 360 x 270 mm
Atlantic set of two hinges for Atlantic cabinet IP 66
Atlantic Symmetrical rail 7.5mm deep and 130mm long for Atlantic metal industrial cabinet 150mm wide
Atlantic Symmetrical rail 7.5mm deep and 180mm long for Atlantic metal industrial cabinet 200mm wide
Atlantic Symmetrical rail 7.5mm deep and 280mm long for Atlantic metal industrial cabinet 300mm wide
Atlantic Symmetrical rail 7.5mm deep and 380mm long for Atlantic metal industrial cabinet 400mm wide
Atlantic Symmetrical rail 15mm deep and 480mm long for Atlantic metal industrial cabinet 500mm wide
Atlantic Symmetrical rail 15mm deep and 580mm long for Atlantic metal industrial cabinet 600mm wide
Atlantic Symmetrical rail 15mm deep and 780mm long for Atlantic metal industrial cabinet 800mm wide
Plexo Mounting plate - for boxes 130x130 mm - galvanized steel - 1.5 mm thick
Plexo Mounting plate - for boxes 155x110 mm - galvanized steel - 1.5 mm thick
Plexo Mounting plate - for boxes 180x140 mm - galvanized steel - 1.5 mm thick
Plexo Mounting plate - for boxes 220x170 mm - galvanized steel - 1.5 mm thick
Plexo Mounting plate - for boxes 270x170 mm - galvanized steel - 1.5 mm thick
Plexo Mounting plate - for boxes 310x240 mm - galvanized steel - 1.5 mm thick
Plexo Mounting plate - for boxes 360x270 mm - galvanized steel - 1.5 mm thick
Wall mounting lugs (4) - for boxes from width 110 mm
Atlantic Set of 4 stainless steel wall mounting lugs for Atlantic metal industrial cabinet
Atlantic Full steel plate IP 66 industrial cabinet 400x800 mm
Metal mounting plate - thickness 15/10 - for industrial enclosure 220x170x140
Metal mounting plate - thickness 15/10 - for industrial enclosure 265x174x154
Metal mounting plate - thickness 15/10 - for industrial enclosure 310x240x160
Metal mounting plate - thickness 15/10 - for industrial enclosure 359x265x154