-
Matériau
-
Matériau
-
Perforé
-
Perforé
-
Type de traitement de la surface
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
Temperature d'utilisation /d'installation
-
Couleur
-
Sans halogène
-
Sans halogène
Distribution box mouting plate
Atlantic & Marina Plain plate - for cabinets h. 600 x w. 500 mm
Atlantic & Marina Plain plate - for cabinets h. 1200 x w. 600 mm
Marina Plain plate - for Marina enclosures h. 1800 x w. 800 - galvanized steel
Atlantic & Marina Plain plate - for cabinets h. 600 x w. 600 mm
Atlantic & Marina Plain plate - for cabinets h. 700 x w. 500 mm
Atlantic & Marina Plain plate - for cabinets h. 800 x w. 600 or h. 600 x w. 800 mm
Atlantic & Marina Plain plate - for cabinets h. 800 x w. 800 mm
Atlantic & Marina Plain plate - for cabinets h. 800 x w. 1000 or h. 1000 x w. 800 mm
Atlantic & Marina Plain plate - H 1000 x W 1000
Atlantic & Marina Plain plate - for cabinets h. 1200 x w. 800 mm
Atlantic & Marina Plain plate - for cabinets h. 1000 x w. 1200 or h. 1200 x w. 1000 mm
Atlantic & Marina Plain plate H 1200 x W 1200
Atlantic & Marina Plain plate - for Atlantic/Atlantic stainless steel cabinets h. 1400 x w. 800 mm
Atlantic & Marina Plain plate H 1400 x W 1000
Atlantic & Marina Plain plate - for cabinets h. 300 x w. 300 mm
Atlantic & Marina Plain plate - for cabinets h. 400 x w. 400 mm
Atlantic & Marina Lina 12.5 plate - for cabinets h. 500 x w. 500 mm
Atlantic & Marina Lina 12.5 plate - for cabinets h. 1400 x w. 800 mm
Atlantic & Marina Lina 12.5 perforated plate h. 1400 x w. 800 mm
Atlantic & Marina Lina 25 perforated plate - for cabinets h. 1200 x w. 800 mm
Atlantic & Marina Lina 25 perforated plate - for cabinets h. 1200 x w. 1000 mm
Atlantic & Marina Lina 25 perforated plate - for cabinets h. 1200 x w. 1200 mm
Atlantic & Marina Lina 25 perforated plate - for Atlantic/Atlantic stainless steel h. 1400 x w.800