X-light 180 emergency light surface permanent - non permanent 200lm 2h standard
X-light 180 emergency light surface permanent - non permanent 100lm 3h standard
X-light 180 emergency light surface non permanent 200 lm 1h autotest
X-light 180 emergency light surface non permanent 200 lm 2h autotest
X-light 180 emergency light surface permanent non permanent 160 lumens 1h autotest
X-light 180 emergency light surface permanent non permanent 100 lumens 3h autotest
X-light 360 emergency light U22 round permanent non permanent 100 lumens 3h autotest
B65 NP/P 100lm 3h IP65 LED autotest/adressable
luminaires U34 LED - 1h duration with opal diffuser - 250 lm
U34LED 450LM 1H IP42 M-NM ADR
Luminaire de secours URA ONE - 70 lumens - 1 h - Non Permanent
Luminaire de secours URA ONE - Standard non maintenu - 1H - 100 LM - LED
URAONE NP 160LM 1H IP42 STD
Eclairage de secours URA ONE - standard Non permanent - 1h - 200 lm - LED
Eclairage de sécurité URA ONE - standard Non permanent - 1h - 350 lm - LED
URAONE P-NP 100LM 1H IP42 STD
URAONE P-NP 160LM 1H IP42 STD
URAONE P-NP 200LM 1H IP42 STD
URAONE P-NP 350LM 1H IP42 STD
URAONE P-NP 100LM 3H IP42 STD
URAONE P-NP 200LM 2H IP42 STD
Eclairage de sécurité U21-autotest/adresse entretenu/non entretenu-100 lm-1h-LED
Eclairage de sécurité U21-autotest/adresse entretenue/non entretenue-350 lm-1h-LED
Eclairage de sécurité U21-autotest/adresse entretenue/non entretenue-200 lm-2h-LED