Filtres
Effacer tout
Catégorie
Legrand
Mallia™
REF. 281991
METAL BLACK PLATE 2 GANG
4
Legrand
Mallia™
REF. 281992
METAL BLACK PLATE 2 GANG 45A SWITCH
4
Legrand
Synergy™ Grid
REF. 833388
PLAQUE PSS
4
Legrand
Synergy™ Grid
REF. 833390
PLAQUE PSS
4
Legrand
Mallia™
REF. 281892
CHAMP MOSAIC ADAPTOR 1G
4
Legrand
Mallia™
REF. 283501
DARKM EURO-US SOCKET + 10A SW
4
Legrand
Mallia™
REF. 281775
CHAMP CPLETE 45A COOKER UNIT
4
Legrand
Mallia™
REF. 282075
COOKER UNIT 45A NOIR
4
Legrand
Mallia™
REF. 283285
ROTARY CONTROL DIMMER 1000W PEARL
4
Legrand
Mallia™
REF. 283485
ROTARY CONTROL DIMMER 1000W DARK SILVER
4
Legrand
Mallia™
REF. 283286
VARIATEUR POUR LED PEARL
4
Legrand
Mallia™
REF. 283880
CHAMP 500W DIMMER ROTARY
4
Legrand
Mallia™
REF. 283886
CHAMP LED ROTARY DIMMER
4
Legrand
Mallia™
REF. 283840
CHAMP 1G 10A PUSH C/W BELL
4
Legrand
Mallia™
REF. 283841
CHAMP 1G 10A PUSH NO MARKING
4
Legrand
Mallia™
REF. 283845
CHAMP PUSH + DND/CUR SIGN
4
Legrand
Mallia™
REF. 282045
MATT BLACK PUSH + DND/CUR SIGN
4
Legrand
Mallia™
REF. 283497
DARKM STEP LIGHT
4
Legrand
Mallia™
REF. 283502
DARKM DOUBLE EURO-US SOCKET INDEPENDANT
4
Legrand
Mallia™
REF. 283503
DARKM SINGLE EURO-US 2P+E SKT
4
Legrand
Mallia™
REF. 283504
DARKM DUPLEX EURO-US 2P+E SKT
4
Legrand
Mallia™
REF. 283510
DARKM BS 13A 1G
4
Legrand
Mallia™
REF. 283512
DARKM BS 13A 2G
4
Legrand
Mallia™
REF. 283514
DARKM BS 13A 1G SP SWITCHED LED
4