Archimod/Trimod 12 Card interface
DMX³ Internal Rogowski Transformer (TI) for DMX³ Open Circuit Breaker Maintenance and DMX³-I Open Switch frame 2
Trimod spare part upper side panel 60kVA
Trimod spare part Lateral guide for battery drawer
Trimod spare part Guide for battery drawer
Keor T/ T EVO Spare part 120A fast fuse
Keor T/ T EVO Spare part 4A glass tube fuse
Keor T/ T EVO Spare part Rapid fuse 6A 600V
Keor T/ T EVO Spare part 80A fast fuse
Keor T/ T EVO Spare part fast-blow fuse 32A 700V
Keor T/ T EVO Spare part fast-blow fuse 63A 700V
Keor T/ T EVO Spare part fast-blow fuse 80A 700V
Keor T/ T EVO Spare part fast-blow fuse 100A 700V
Inverter control board 10 KVA
Inverter control board 15 KVA
Inverter control board 40 KVA
Inverter control board 60 KVA
Rectifier control board 10 KVA
Rectifier control board 60 KVA
Fan 220VAC 160x160x62 mm
Fan 220VAC 172x150x51 mm
Fan 220VAC 127x127x38 mm
Inverter power board 10-15KVA
Inverter power board 40-60KVA