-
Type d'accessoire/pièce détachée
-
Accessoire
-
Finition porte à hublot
-
Pièce détachée
-
Pièce détachée
-
Finition porte pour verrouillage de sectionneur
-
Matériau
-
Modèle
-
Degré de protection (NEMA)
-
Finition de la surface
-
Finition CEM
-
Largeur
-
Hauteur
-
Hauteur
-
Hauteur
-
Hauteur
-
Profondeur
-
Résistance aux chocs (IK)
-
Classe de protection (IP)
-
Couleur
-
Numéro RAL
Altis door with rod and double bar lock - 1800x400 mm
Altis door with rod and double bar lock - 1600x1000 mm
Altis door with rod and double bar lock - 1600x500 mm
Altis door with rod and interior handle - 1600x500 mm
Altis door with rod and double bar lock - 1600x600 mm
Altis door with rod and interior handle - 1600x600 mm
Altis door with rod and double bar lock - 1600x800 mm
Altis Roof strip IP 55 complete width 1000 mm
Altis Roof strip IP 55 complete width 1200 mm
Altis rod with double exterior bar lock - height 1600 mm
Altis rod with interior handle - height 1600 mm
Altis rod with double exterior bar lock - height 1800 mm
Altis rod with interior handle - height 1800 mm
Altis rod with double exterior bar lock - height 2000 mm
Altis rod with interior handle - height 2000 mm
Altis rod with double exterior bar lock - height 2200 mm
Altis Roof strip IP 55 complete width 600 mm
Altis Roof strip IP 55 complete width 800 mm
Altis set of 10 hinge pins for Altis cabinets
Altis rod with double exterior bar lock - height 1200 mm
Altis Roof strip IP 55 complete width 400 mm
Altis door with rod and double bar lock - 1200x800 mm
Altis door with rod and double bar lock - 1200x600 mm
Altis Roof strip IP 55 complete width 1600 mm