Signalling plate for vertical evacuation for IP43 emergency lighting units
Evacuation signalling triangular accessory for IP66 emergency lighting units and emergency lighting systems
Pictogram evacuation sign, repositionable & recyclable (left/right emergency exit)
Pictogram evacuation sign, repositionable & recyclable (emergency exit down/up right/left)
Pictogram evacuation sign, repositionable & recyclable (Secure waiting area with horizontal arrow)
Pictogram evacuation sign, repositionable & recyclable (disabled person with horizontal arrow)
Emergency lighting double-sided diffusers
SATI Connectés Set of 3 LED 45 lm 1h SATI Connected IP43 IK07
Battery replacement for evacuation and emergency lighting units
SATI évolutif Battery pack NiCd VTD 4,8V 4Ah for maintenance of fluorescent emergency lighting units
SATI/SATI Adressables Battery pack NiCd VTD 3,6V 4Ah for maintenance of Emergency lights
SATI/SATI Adressables Battery pack NiCd VTD 4,8V 4Ah for maintenance of fluorescent tube ambient lighting units
Battery pack NiCd VTF 4,8V 15Ah for maintenance
Battery pack for ARCOR and emergency lighting units
SATI évolutif Battery pack NiCd 4,8V 1,5Ah for maintenance
Battery Nickel Cadmium for maintenance of evacuation units
Battery Nickel Cadmium 2x4,8V 1,5Ah for maintenance of IP43 fluorescent tube ambient lighting units
Nickel Cadmium battery - for emergency lighting luminaires - 2.4 V -1.5 Ah
Nickel Cadmium battery - for emergency lighting luminaires - 2 x 4.8 V - 1.5 Ah
Battery Nickel Cadmium 2,4V 0,8Ah for maintenance of Kickspot evacuation units
Battery Nickel Cadmium 2.4 V - 2.2 Ah for maintenance of ambient Kickspot units
Battery Nickel Cadmium 2,4V 1,1Ah for maintenance of Kickspot evacuation units
Battery pack NiMH 2.4V 2Ah for maintenance of IP43 and IP67 emergency lighting units
Nickel Cadmium battery - for emergency lighting luminaires - 2.4 V -1.5 Ah