X-light 180 accumulator Ni-MH 3.6V 0.5Ah
X-light 180 accumulator Ni-MH 3.6V 1.1Ah
X-light 180 accumulator 3.6V 1.5Ah Ni-MH for ref 6600 57/75/77
Nickel Cadmium battery stick 5 accumulators size CS capacity 2.2 Ah with connector
Nickel Cadmium battery stick 1 accumulator size CS capacity 2.2 Ah with connector
Nickel Cadmium battery stick 4 accumulators size CS capacity 2.2 Ah with connector
Nickel Cadmium battery stick 6 accumulators size CS capacity 2.2 Ah with connector
Nickel Cadmium battery pack 4 accumulators size CS capacity 2.2 Ah with connector
Nickel Cadmium battery pack 6 accumulators size CS capacity 2.2 Ah with connector
Nickel Cadmium battery stick 5 accumulators size CS capacity 1.6 Ah with connector
X-light 180 emergency light surface non permanent 200 lm 1h autotest
X-light 180 emergency light surface non permanent 200 lm 2h autotest
X-light 180 emergency light surface permanent non permanent 160 lumens 1h autotest
X-light 180 emergency light surface permanent non permanent 100 lumens 3h autotest
X-light 360 emergency light U22 round permanent non permanent 100 lumens 3h autotest
Non-polarised multifunction remote control for stand-alone units or centralised emergency lighting sources
Standard non-polarised remote control for stand-alone units or centralised emergency lighting sources
SATI Adressables Interface for SATI blocks
Mosaic 3.5‘’ touch screen - for SATI Adressable control system - to be equipped
SATI Addressables repeater for extending the SATI control system beyond 250 blocks
SATI Connectés multi-function modular remote control connected non-polarised IP for lighting units and fire alarms
SATI Connectés multi-function modular remote control connected non-polarised radio for lighting units and fire alarms
SATI Connectés Emergency LEDs IP40 IK04 45 lm
SATI Connectés Emergency LEDs kickspot IP40 IK04 45 lm