Emergency lighting URA ONE - standard Permanent - 1h - 500 lm - LED
Non-polarised multifunction remote control for stand-alone units or centralised emergency lighting sources
Standard non-polarised remote control for stand-alone units or centralised emergency lighting sources
SATI Adressables Interface for SATI blocks
Mosaic 3.5‘’ touch screen - for SATI Adressable control system - to be equipped
SATI Addressables repeater for extending the SATI control system beyond 250 blocks
SATI Connectés multi-function modular remote control connected non-polarised IP for lighting units and fire alarms
SATI Connectés multi-function modular remote control connected non-polarised radio for lighting units and fire alarms
SATI Connectés Emergency LEDs IP40 IK04 45 lm
SATI Connectés Emergency LEDs kickspot IP40 IK04 45 lm
SATI Connectés Emergency LEDs kickspot IP40 IK04 45 lm + marking
SATI Connectés LEDs Ambient lighting kickstop IP40 IK04 320 lm
SATI Connectés Residential LEDs kickspot IP40 IK04 8 lm
SATI Adressables Emergency LEDs and marking kickspot 8 lm IP40 IK04
SATI Adressables Emergency LEDs kickspot IP40 IK04 45 lm
SATI Adressables Emergency lighting LEDs permanent IP43 IK07 450 lm
SATI Adressables Emergency LEDs IP40 IK04 45 lm and marking
SATI Adressables LEDs Ambient lighting kickstop IP40 IK04 320 lm
SATI Connectés Twin spotlight Autotest IP65 IP07 2500 lm
SATI Adressables Twin spotlight Autotest IP65 IP07 2500 lm
SATI Adressables Residential LEDs kickspot IP40 IK04 8 lm
Kickspot IP40 IK04 plastic recessed centralised drainage source luminaire with LEDs - voltage 24V= to 48V=
Kickspot IP40 IK04 plastic recessed centralised ambient light source with LEDs - voltage 24V= to 48V=
Kickspot IP40 IK04 plastic recessed centralised drainage luminaire with LEDs - 110V= to 220V= or 230V~