SATI Adressables LEDs plastic 400 lm IP43 IK07
SATI Adressables Residential LEDs plastic IP 66 IK 10 8 lm
SATI Adressables LEDs evacuation EL unit plastic IP43 IK07 45 lm
SATI Adressables Ambient light LEDs plastic IP66 IK10 400 lm
SATI Adressables Emergency LEDs plastic and inox IP67 IK07 45 lm
SATI Adressables Emergency LEDs IP66 IK10 45 lm
SATI Adressables Self-contained EL unit for disabled DBR function IP 43 IK 07
SATI Adressables Emergency LEDs plastic IP 66 IK 10 45 lm
SATI Adressables Ambient light LEDs plastic/inox IP67 IK07 400 lm
SATI Adressables Emergency LEDs and marking plastic IP43 IK07
Emergency lighting U33 fluorescent - standard maintained / non maintained - 8W - IP42 - 200 lm - 1h
Emergency lighting U33 fluorescent - standard - 8W - IP42 - 200 lm - 1h
Autotest/adressable lighting U34 LED - 1h - IP42 - non-permanent/permanent - 250 lm
Autotest/adressable lighting U34 LED - IP42 - non-permanent/permanent - 450 lm
Autotest/adressable emergency lighting B66 LED-non-maintained -IP66 -1h -450 lm
LED maintained/non maintained weatherproof lighting - IP66 - 1h - 400 lm
Emergency lighting luminaire ATEXLED non-permanent/permanent 400lm 1h
Arteor Self-contained plug-in light - White
Battery kit nickel-metal hydride 2.2Ah
B65LED Emergency lighting luminaire Non Permanent 100lm 1h Standard IP65 IK07
B65LED Emergency lighting luminaire Non Permanent 200lm 1h Standard IP65 IK07
B65LED Emergency lighting luminaire Non Permanent 350lm 1h Standard IP65 IK07
B65LED Emergency lighting luminaire Non Permanent 500lm 1h Standard IP65 IK07
Emergency lighting URA ONE - standard Non Permanent - 1h - 500 lm - LED